AVENTICS™ Series IS12 Directional valves

Product Description

The AVENTICS Series IS12 complies with the valve standard ISO 5599-1. The Series offers electrically controlled ISO valves of size IOS1 and 2 with Form A or central M12 connectors.

Products

Search
1-10 of 24 results for Products
:
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024450
Activation
Electrically
Flow (L/M)
1060 l/min
Standards and Regulations
ISO 5599-1
Valve Pilot
External
availability
Activation
Flow (L/M)
Standards and Regulations
Valve Pilot
availability
Electrically
1060 l/min
ISO 5599-1
External
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024451
Activation
Electrically
Flow (L/M)
1060 l/min
Standards and Regulations
ISO 5599-1
Valve Pilot
External
availability
Activation
Flow (L/M)
Standards and Regulations
Valve Pilot
availability
Electrically
1060 l/min
ISO 5599-1
External
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024452
Activation
Electrically
Flow (L/M)
1060 l/min
Standards and Regulations
ISO 5599-1
Valve Pilot
External
availability
Activation
Flow (L/M)
Standards and Regulations
Valve Pilot
availability
Electrically
1060 l/min
ISO 5599-1
External
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024453
Activation
Electrically
Flow (L/M)
1060 l/min
Standards and Regulations
ISO 5599-1
Valve Pilot
External
availability
Activation
Flow (L/M)
Standards and Regulations
Valve Pilot
availability
Electrically
1060 l/min
ISO 5599-1
External
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024454
Activation
Electrically
Flow (L/M)
1060 l/min
Standards and Regulations
ISO 5599-1
Valve Pilot
External
availability
Activation
Flow (L/M)
Standards and Regulations
Valve Pilot
availability
Electrically
1060 l/min
ISO 5599-1
External
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024455
Activation
Electrically
Flow (L/M)
1060 l/min
Standards and Regulations
ISO 5599-1
Valve Pilot
External
availability
Activation
Flow (L/M)
Standards and Regulations
Valve Pilot
availability
Electrically
1060 l/min
ISO 5599-1
External
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024460
Activation
Electrically
Flow (L/M)
1060 l/min
Standards and Regulations
ISO 5599-1
Valve Pilot
External
availability
Activation
Flow (L/M)
Standards and Regulations
Valve Pilot
availability
Electrically
1060 l/min
ISO 5599-1
External
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024461
Activation
Electrically
Flow (L/M)
1060 l/min
Standards and Regulations
ISO 5599-1
Valve Pilot
External
availability
Activation
Flow (L/M)
Standards and Regulations
Valve Pilot
availability
Electrically
1060 l/min
ISO 5599-1
External
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024462
Activation
Electrically
Flow (L/M)
1060 l/min
Standards and Regulations
ISO 5599-1
Valve Pilot
External
availability
Activation
Flow (L/M)
Standards and Regulations
Valve Pilot
availability
Electrically
1060 l/min
ISO 5599-1
External
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024463
Activation
Electrically
Flow (L/M)
1060 l/min
Standards and Regulations
ISO 5599-1
Valve Pilot
External
availability
Activation
Flow (L/M)
Standards and Regulations
Valve Pilot
availability
Electrically
1060 l/min
ISO 5599-1
External

Features

  • Qn max. 2500 l/min
  • Electrical. control
  • Pneumatic control
  • Width: 42 mm, 56 mm

Parts & Accessories

Search
1-10 of 12 results for Parts & Accessories
: