AVENTICS™ Optional fieldbus connection with I/O function (CMS), B-design R412014581

$5,035.44
QTY:

Product Description

CMS-B-PNRT 32EST

B10

Specifications

Version
Bus coupler with driver and inputs
Fieldbus protocol
PROFINET IO
Number of I/O connections
32 outputs
Fieldbus design
B-design
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Max. number of solenoid coils
32
Operational voltage electronics
24 V DC
Electronics voltage tolerance
-15% / +20%
Current consumption electronics
0.1 A
Operating voltage, actuators
24 V DC
Protection class
IP65
Run-up time
1.2 s
Max. current consumption per coil
0.1 mA
Max. I/O module extension
6
Generic emission standard in accordance with norm
EN 61000-6-4
Generic immunity standard in accordance with norm
EN 61000-6-2
Communication port 1, Type
Socket (female)
Communication port , Thread size
M12x1
Communication port 1, Number of poles
4-pin
Communication port 1, Coding
D-coded
Communication port 2, Type
Socket (female)
Communication port 2, Thread size
M12x1
Communication port 2, Number of poles
4-pin
Electrical connection type
4-pin, A-coded, D-coded, M12x1, Plug (male)

Features

  • Bus coupler with driver
  • Electrical connections are on the same side as pneumatic connections saving space
  • Easy assembly via M12 connectors
  • Digital input modules with M8 or M12 connectors
  • Up to 6 I/O-modules possible

Documents & Drawings