Aucune image disponible
Aucune image disponible
Votre demande est en cours de traitement.
Asco-P-NP8321

ASCO™ NP8321 Nuclear Qualified Solenoid Valve

Product Description

The ASCO NP8321 Nuclear Qualified Solenoid Valve Series is a line of three-way nuclear solenoid valves that meets the requirements of the nuclear power industry.

Valve Actuation
Solenoid - Air Pilot
Body Material
Brass
Media
Oil-Free Instrument Air
Pipe / Port Size
1/4" and 3/8" ANPT
Function
3 way - 3/2 Normally Closed, 3 way - 3/2 Normally Open
Standards / Regulations
IEEE
ASCO Qualification report
AQS-21678,TR. Rev. B

Caractéristiques

  • Class 1E safety-related solenoid valve used to apply pressure to or exhaust pressure from a diaphragm valve or single acting cylinder in nuclear power plants.
  • Qualified to IEEE specifications

Documentation et schémas