Aucune image disponible
Aucune image disponible
Votre demande est en cours de traitement.
Tescom-P-PT-X

TESCOM™ PT-X Series Pressure Transducers

Product Description

TESCOM Pressure Transducers are used in heavy duty applications requiring high accuracy and durability. The PT-X Series utilize diffused semiconductor and sputtered thin film strain gauge technology. Pressure ranges come in all the standard values from -15psig to 15,000 psig / 1.0 to 1034 bar including absolute transducers to 300 psia / 20 bar. Higher pressure ranges available in some series models. Pressure Transducers offer full scale accuracies of 0.5%, 0.25%, and 0.125%.

Full Accuracy
±0.125% / ±0.25% / ±0.5%
Ports
1/4" NPT / 1/2" NPT
Connections
4-PIN Bayonnet/ DIN EN 175301-803 Form A/ DIN EN 175301-803 Form C
Output Signal
4-20 mA / 0-5 VDC / 0-10VDC

Caractéristiques

  • Provides extremely stable and repeatable hydraulic and pneumatic pressure measurements
  • Suitable for a wide variety of industrial, laboratory, and test applications
  • Provides significant immunity to noise due to RFI (walkie-talkie), EMC (electrical noise from motors), and ESD (static electricity generated in the application)
  • Pressure ranges come in all the standard values from -15psig to 15,000 psig / 1.0 to 1034 bar including absolute transducers to 300 psia / 20 bar.

Documentation et schémas