Sulfur Recovery
Cost-effectively maintain reliable and safe sulfur recovery operation with predictive control and optimization
The Sulfur Recovery unit does not always get the attention of being a primary refinery process, but when there is an imbalance of combustion air in the unit, it could result in too much hydrogen sulfide or sulfur dioxide in the tail gas, or possibly a shutdown of the entire refinery.With Emerson’s model predictive control solutions, the combustion air ratio can be properly controlled to maintain safe and reliable sulfur recovery operation.