The AVENTICS Series AV03/AV05 provide a reliable basis for both compact handling systems and complex automation solutions. Within machine safety the Series AV03/AV05 offers intelligent solutions that significantly reduce your effort in creating a safe design. With the integration of the fieldbus and I/O-modules of the Series AES, also all requirements for distributed control are available. The Series AV03/AV05 is easy to configure, easy to use and easy to extend as well as IIoT futureproof thanks to the integration of OPC UA and the Digital Twin
Recommended |
Accessory Type
|
Directional valves
|
Activation
|
Electrically
|
Flow (L/M)
|
300 l/min
|
Valve Function
|
5/2
|
availability
|
Same Day
|
Accessory Type
|
Directional valves
|
Activation
|
Electrically
|
Flow (L/M)
|
300 l/min
|
Valve Function
|
5/2
|
availability
|
Same Day
|
Accessory Type
|
Directional valves
|
Activation
|
Electrically
|
Flow (L/M)
|
300 l/min
|
Valve Function
|
5/2
|
availability
|
Same Day
|
Accessory Type
|
Directional valves
|
Activation
|
Electrically
|
Flow (L/M)
|
300 l/min
|
Valve Function
|
5/2
|
availability
|
Same Day
|
Accessory Type
|
Directional valves
|
Activation
|
Electrically
|
Flow (L/M)
|
240 l/min
|
Valve Function
|
Closed Center
|
availability
|
Same Day
|
Accessory Type
|
Directional valves
|
Activation
|
Electrically
|
Flow (L/M)
|
240 l/min
|
Valve Function
|
Closed Center
|
availability
|
Same Day
|
Accessory Type
|
Directional valves
|
Activation
|
Electrically
|
Flow (L/M)
|
300 l/min
|
Valve Function
|
NC/NC
|
availability
|
Same Day
|
Accessory Type
|
Directional valves
|
Activation
|
Electrically
|
Flow (L/M)
|
300 l/min
|
Valve Function
|
NC/NC
|
availability
|
Same Day
|
Accessory Type
|
Directional valves
|
Activation
|
Electrically
|
Flow (L/M)
|
250 l/min
|
Valve Function
|
NO/NO
|
availability
|
7 Day
|
Accessory Type
|
Directional valves
|
Activation
|
Electrically
|
Flow (L/M)
|
250 l/min
|
Valve Function
|
NO/NO
|
availability
|
7 Day
|
Recommended |
Industry
|
Industrial
|
Accessory Type
|
Caps
|
Product Series
|
CON-RD
|
Quickship Available
|
QuickShip Everyday
|
availability
|
Same Day
|
Industry
|
Industrial
|
Accessory Type
|
Round plug connectors
|
Product Series
|
CON-RD
|
Quickship Available
|
QuickShip Everyday
|
availability
|
Same Day
|
Industry
|
Industrial
|
Accessory Type
|
Round plug connectors
|
Product Series
|
CON-RD
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Round plug connectors
|
Product Series
|
CON-RD
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Y-connector
|
Product Series
|
CON-CB
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Y-connector
|
Product Series
|
CON-CB
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Round plug connectors
|
Product Series
|
CON-RD
|
Quickship Available
|
QuickShip Everyday
|
availability
|
Same Day
|
Industry
|
Industrial
|
Accessory Type
|
Round plug connectors
|
Product Series
|
CON-RD
|
Quickship Available
|
QuickShip Everyday
|
availability
|
Same Day
|
Industry
|
Industrial
|
Accessory Type
|
Round plug connectors
|
Product Series
|
CON-RD
|
Quickship Available
|
QuickShip Everyday
|
availability
|
Same Day
|
Industry
|
Industrial
|
Accessory Type
|
Round plug connectors
|
Product Series
|
CON-RD
|
Quickship Available
|
QuickShip Everyday
|
availability
|
Same Day
|
Configuration Files: for AES CanOpen-R412018220 | AVENTICS
Configuration Files: for AES DeviceNet-R412018221 | AVENTICS
Configuration Files: for AES EtherCAT Gen 1 Omron-R412018225 | AVENTICS
Configuration Files: for AES EtherCAT Gen 1-R412018225 | AVENTICS
Configuration Files: for AES EtherCAT Gen 2-R412088225 | AVENTICS
Configuration Files: for AES EtherNet/IP Gen 1-R412018222 | AVENTICS
Configuration Files: for AES EtherNet/IP Gen 2-R412088222 | AVENTICS
Configuration Files: for AES Powerlink Gen 1-R412018226 | AVENTICS
Configuration Files: for AES Powerlink Gen 2-R412088226 | AVENTICS
Configuration Files: for AES Profibus DP-V0-R412018218 | AVENTICS
Configuration Files: for AES Profinet Gen1-R412018223 | AVENTICS
Configuration Files: for AES Profinet Gen2-R412088223 | AVENTICS
Configuration Files: for AV IO-Link | AVENTICS
ASCO and AVENTICS Proportional Technology | Brochure (DE)
Broschüre Wasserstoff-Brennstoffindustrie
Broschüre: ASCO- und AVENTICS-Proportionaltechnik
Broschüre: AVENTICS Wegweiser für die Maschinensicherheit
Broschüre: Angewandte Lösungen für die digitale Transformation | AVENTICS
Broschüre: Maschinenautomatisierung Automation | ASCO | AVENTICS
Broschüre: Serie AV03-AV05 Ventilsysteme | AVENTICS
Bedienungsanleitung: AES Webserver | AVENTICS
Betriebsanleitung: AV Ventilsystem für Sicherheitsfunktionen | AVENTICS
Betriebsanleitung: AV-EP Druckregelventil und Grundplatte | AVENTICS
Betriebsanleitung: Endplatte rechts wechseln | AVENTICS
Betriebsanleitung: Montage und Anschluss von AV-Funktionsmodulen an Ventilsysteme | AVENTICS
Betriebsanleitung: Steckverbinder austauschen, Serie AV03/AV05 | AVENTICS
Betriebsanleitung: Ventilsystem, ATEX-zertifiziert, AV03/AV05 | AVENTICS
Manuals & Guides | AV03/05 mit IO-Link | AVENTICS
Montageanleitung für Serie AV | AVENTICS
Montageanleitung: AV Endplatte austauschen | AVENTICS
Montageanleitung: AV Entlüftungsmodul austauschen | AVENTICS
Montageanleitung: Erweiterung Ventilsystem mit Grundplatten, Einspeiseplatten und Kombinationsplatten AV03/AV05
Montageanleitung: Ventilsystem Montage und Anschluss, Serie AV03/AV05 | AVENTICS
Systembeschreibung: AES Ethernet POWERLINK | AVENTICS
Systembeschreibung: AES OPC-UA | AVENTICS
Systembeschreibung: Modbus TCP, Buskoppler AES/Ventiltreiber AV
Configuration Files: for AES CanOpen-R412018220 | AVENTICS
Configuration Files: for AES DeviceNet-R412018221 | AVENTICS
Configuration Files: for AES EtherCAT Gen 1 Omron-R412018225 | AVENTICS
Configuration Files: for AES EtherCAT Gen 1-R412018225 | AVENTICS
Configuration Files: for AES EtherCAT Gen 2-R412088225 | AVENTICS
Configuration Files: for AES EtherNet/IP Gen 1-R412018222 | AVENTICS
Configuration Files: for AES EtherNet/IP Gen 2-R412088222 | AVENTICS
Configuration Files: for AES Powerlink Gen 1-R412018226 | AVENTICS
Configuration Files: for AES Powerlink Gen 2-R412088226 | AVENTICS
Configuration Files: for AES Profibus DP-V0-R412018218 | AVENTICS
Configuration Files: for AES Profinet Gen1-R412018223 | AVENTICS
Configuration Files: for AES Profinet Gen2-R412088223 | AVENTICS
Configuration Files: for AV IO-Link | AVENTICS
Assembly Instructions: Valve system assembly and connection, Series AV03/AV05 | AVENTICS
Assembly instructions: AV Exchanging the exhaust module | AVENTICS
Assembly instructions: Exchanging the AV end plate | AVENTICS
Assembly instructions: Valve system extension with base plates, supply plates, and combination plates Series AV03/AV05 | AVENTICS
Instruction Manual: AES Web Server | AVENTICS
Instruction Manual: Assembling the valve, Series AV03/AV05 | AVENTICS
Instruction Manual: Exchanging plug connectors, Series AV03/AV05 | AVENTICS
Instruction Manual: Exchanging the right end plate | AVENTICS
Manuals & Guides | AV03/05 with IO-Link | AVENTICS
Operating Instructions: Assembly and connection of AV function modules to valve systems | AVENTICS
Operating Instructions: Valve system, ATEX certified, series AV03/AV05 | AVENTICS
Operating instructions: AV Valve system for safety functions | AVENTICS
Operating instructions: AV-EP Pressure regulator and base plate | AVENTICS
System Description: AES Ethernet POWERLINK | AVENTICS
System Description: AES OPC-UA | AVENTICS
System description: Modbus TCP, Bus Coupler AES/Valve Driver AV
ASCO and AVENTICS Proportional Technology | Brochure
ASCO and AVENTICS Proportional Technology | Brochure (EN-GB)
Brochure: Applied Solutions for Digital Transformation | AVENTICS
Brochure: Applied Solutions for Digital Transformation | AVENTICS
Brochure: Machine Automation | ASCO | AVENTICS
Brochure: Machine Safety Guide Pneumatic Solutions
Brochure: Series AV03-AV05 Valve Systems | AVENTICS
Brochure: Smart Pneumatics | AVENTICS
Flyer: Digital Transformation - Data into Insights | Emerson
Flyer: Emerson Roadshow | ASCO - AVENTICS
Flyer: IIoT Applied Solutions for Discrete, Industrial & Hybrid Industries | ASCO - AVENTICS
Flyer: Multi-Media Monitoring Solutions | Discrete Automation
ASCO and AVENTICS Proportional Technology | Brochure (ES)
Folleto : Fabricación Neumáticos | Emerson
Folleto : Sistemas de válvulas series AV03-AV05 | AVENTICS
Folleto de la industria del combustible de hidrógeno
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Guia Seguridad Máquinas | AVENTICS - ASCO
Folleto: Guía de Soluciones Neumáticas para Seguridad de Máquinas | ASCO y AVENTICS
Descripción de sistema: AES Ethernet POWERLINK | AVENTICS
Descripción de sistema: AES Modbus TCP | AVENTICS
Descripción de sistema: AES OPC-UA | AVENTICS
Instrucciones de montaje: Ampliación del sistema de válvulas con placas base, de alimentación y de combinación
Instrucciones de montaje: Sustitución de placa final AV | AVENTICS
Instrucciones de montaje: Sustitución del módulo de escape | AVENTICS
Instrucciones de servicio: AV-EP Válvula reguladora de presión y placa base | AVENTICS
Instrucciones de servicio: AV03/05 con IO-Link | AVENTICS
Instrucciones de servicio: Cambio de conectores, Serie AV03 / AV05 | AVENTICS
Instrucciones de servicio: Cambio de la placa final derecha | AVENTICS
Instrucciones de servicio: Montaje de la válvula, Serie AV03 / AV05 | AVENTICS
Instrucciones de servicio: Montaje y conexión de módulos funcionales AV a sistemas de válvulas | AVENTICS
Instrucciones de servicio: Servidor web AES | AVENTICS
Instrucciones de servicio: Sistema de válvulas y funciones de seguridad | AVENTICS
Instrucciones de servicio: Sistema de válvulas, con certificación ATEX, AV03/AV05 | AVENTICS
Sistema de válvulas: montaje y conexión Serie AV03/AV05 | AVENTICS
Brochure : Distributeurs et îlots de distribution | AVENTICS
Brochure : Ilots de distribution Séries AV03-AV05 | AVENTICS
Brochure : Machine Automation | ASCO | AVENTICS
Brochure : Îlot de distribution, Série AV-BP | AVENTICS
Brochure Industrie du combustible à hydrogène
Brochure: Smart Pneumatics | AVENTICS
Brochure: Solutions appliquées pour la transformation digitale | AVENTICS
Brochure: Tire Manufacturing | Emerson
Brochure: Votre guide pour la sécurité des machines
Flyer : Roadshow Emerson| ASCO - AVENTICS
Flyer: Solutions de contrôle Multi-Media | Discrete Automation
Flyer: Transf. Digitale - Data en Info exploitables| Emerson
Description du système: AES Ethernet POWERLINK | AVENTICS
Description du système: AV03/05 avec IO-Link | AVENTICS
Description du système: Modbus TCP, Coupleur de bus AES/Pilote de distributeurs AV
Instructions de montage: Remplacement de la plaque terminale AV | AVENTICS
Instructions de montage: Remplacement du module d’échappement | AVENTICS
Mode d’emploi: Montage et raccordement de modules de fonction AV sur des îlots de distribution | AVENTICS
Mode d’emploi: Système de distributeurs, certifié ATEX, AV03/AV05 | AVENTICS
Montage et raccordement: Extension du système de distributeurs avec embases, plaques d’alimentation et plaques de combinaison
Montage et raccordement: du système de distributeurs Serie AV03/AV05 | AVENTICS
Notice d’instruction: AV Îlot de distribution pour fonctions de sécurité | AVENTICS
Notice d’instruction: AV-EP Régulateur de pression et embase | AVENTICS
Notice d’instruction: Assemblage de la vanne, Série AV03/AV05 | AVENTICS
Notice d’instruction: Remplacement de la plaque d'extrémité droite | AVENTICS
Notice d’instruction: Remplacement des connecteurs, Série AV03/AV05 | AVENTICS
Notice d’instruction: Serveur Web AES | AVENTICS
ASCO and AVENTICS Proportional Technology | Brochure (IT)
Brochure: Automazione Macchine| ASCO | AVENTICS
Brochure: Guida alla Sicurezza Macchine | AVENTICS - ASCO
Brochure: Serie AV03-AV05 Sistema di valvole | AVENTICS
Brochure: Soluzioni Applicate per la Digital Transformation | AVENTICS
Brochure: Trasformazione Digitale - Dati in informazioni utili | Emerson
Flyer: Soluzioni di Monitoraggio Multi-Media | Discrete Automation
Flyer: Trasformazione Digitale - Dati in informazioni utili | Emerson
Descrizione del sistema: AES Ethernet POWERLINK | AVENTICS
Descrizione del sistema: AES Modbus TCP| AVENTICS
Descrizione del sistema: AES OPC-UA | AVENTICS
Istruzioni di montaggio: Sostituire la piastra terminale AV | AVENTICS
Istruzioni di montaggio: Sostituzione del modulo di scarico | AVENTICS
Istruzioni per l'uso: AV-EP Valvola riduttrice di pressione e piastra base | AVENTICS
Istruzioni per l'uso: Server Web AES | AVENTICS
Istruzioni per l'uso: Sistema valvole per funzioni di sicurezza | AVENTICS
Istruzioni per l'uso: Sostituzione connettori a spina, Serie AV03/AV05 | AVENTICS
Istruzioni per l'uso: Sostituzione della piastra terminale destra | AVENTICS
Istruzioni per l'uso: montaggio della valvola, serie AV03/AV05 | AVENTICS
Istruzioni per l’uso: AV03/05 con IO-link | AVENTICS
Istruzioni per l’uso: Montaggio e collegamento di moduli funzionali AV su sistemi valvole | AVENTICS
Istruzioni per l’uso: Sistema valvole, con certificazione ATEX, AV03/AV05 | AVENTICS
Montaggio e collegamento: Ampliamento del sistema valvole con piastre base, piastre di alimentazione e piastre di combinazione
Montaggio e collegamento: del sistema valvole Serie AV03/AV05 | AVENTICS
Bruksanvisning: AES webbserver | AVENTICS
Bruksanvisning: AV-EP Tryckregulator och basplatta | AVENTICS
Bruksanvisning: Byt ut kontaktdon, serie AV03 / AV05 | AVENTICS
Bruksanvisning: Byta höger ändplatta | AVENTICS
Bruksanvisning: Montering av ventilen, serie AV03 / AV05 | AVENTICS
Bruksanvisning: Montering och anslutning av AV-funktionsmoduler på ventilsystem | AVENTICS
Bruksanvisning: Ventilsystem, ATEX-certifierad, AV03/AV05 | AVENTICS
Manuals & Guides | AV03/05 med IO-Link | AVENTICS
Monteringsanvisning: Byt ut ändplatta AV | AVENTICS
Monteringsanvisning: Byta avluftningsmodul | AVENTICS
Monteringsanvisningar: Utbyggnad ventilsystem med basplattor, matningsplattor och kombinationsplattor
Systembeskrivning: AES Ethernet POWERLINK | AVENTICS
Systembeskrivning: AES Modbus TCP | AVENTICS
Systembeskrivning: AES OPC-UA | AVENTICS
Ventilsystem montering: och anslutning Serier AV03/AV05 | AVENTICS
Door het selecteren van een nieuw land/regio, kan/kunnen product(en) niet beschikbaar zijn en items in uw winkelwagentje worden verwijderd. Neem contact met ons op voor hulp.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.