AVENTICS™ Sensor mounting, Series CB1 1827020300

68 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CB1-MNI-025-025-ST6

For series
MNI, ICM
Cylinders Ø min.
25 mm
Housing material
Aluminum
Weight
0.015 kg

Charakterystyka

  • Installation of sensors on various cylinder series