Branson-P-OMNI 1620

Sistema de limpeza OMNI 1620 da Branson

Product Description

O sistema de limpeza OMNI da Branson é um sistema de limpeza e enxágue ultrassônico totalmente configurado com um secador embutido. 

Tamanho do tanque de trabalho
16" x 20" x 16" P
Material do tanque de processo
316L temperado brilhante
Tamanhos do dreno
NPT 3/4"
Temperatura de limpeza do tanque
Ambiente a 71 °C (160 °F)
Taxa de vazão de recirculação:
4-12 l/min (1-3 gpm)
Retenção do filtro
10 microns
Saída ultrassônica
1.000 watts/tanques
Calor do secador
6.000 watt
Vazão de ar do secador
168 m3/min (550 pés3/min)
Temperatura do secador
121 °C (250 °F) máxima
Tensão de entrada
208 a 240 V, CA, 35 A, trifásica

Características

  • Convenient user friendly interface - PLC control for added functionality, reliability, and safety including a touch screen for user convenience.
  • Branson S8000 series generators - Both ultrasonic tanks (wash and first rinse) are powered by two integrated S8342 ultrasonic generators as standard.
  • Small footprint and convenient working height design - The power supplies are integrated to save floor space.
  • Lockable protection for process parameter setting - Allows all dwell times and temperature settings to be secured by password.
  • Low voltage controls for safety - 26VDC controls and a lockable main power disconnect switch are included
  • 318L stainless steel tanks - For maximum durability and lifespan
  • Standard pump and filter - Extend cleaning bath life

Documentação e desenhos