Nenhuma imagem disponível
Nenhuma imagem disponível
Sua solicitação está sendo processada.
KTM-K-figure 171 floating ball valve manual actuator

K-Ball Series 172 Floating Ball Valve with Manual Actuator

Product Description

The K-Ball Figure 172 is a three-piece floating ball valve complete with manual actuator, configurable as a handle or gear operator

Características

K-Ball Series 172 Floating Ball Valve
  • Three-piece, swing-out design
  • Investment casting for body and end cap
  • Available in Carbon Steel (WCB / 1.0619) and Stainless Steel (CF8M / 1.4408) body materials
  • Haste à prova de explosão
  • Locking device
  • Tightness to EN 12266-1 Rate A and API 598
  • Butt weld, socket weld and threaded ends to BSPP, BSPT and NPT
Emerson Manual Actuator
  • ENGINEERED FOR RELIABILTY – Robust construction in a variety of materials with features such as full and life-long lubrication available.
  • FLEXIBLE CONFIGURATION – Where available with the type of manual actuator, the solution can be configured with adjustable travel stops, worm and quadrant style gearboxes and anti-clockwise operation.
  • SIMPLE INSTALLATION – Modular mounting concept for easy attachment to Emerson valves and can be mounted in most orientations.
  • CUSTOMIZABLE OPTIONS – Achieve reliable efficient isolation to match your specific application with many available optional extras including chain wheels, limit switches, floor stands and security features.

Especificações

K-Ball Series 172 Floating Ball Valve
Design do corpo
Three-Piece
Material
Carbon Steel or Stainless Steel
Temperatura de operação
See data sheet under Documents below
Conexão final
Butt weld, socket weld, tri-clamp and threaded to BSPP, BSPT and NPT
Faixa de pressão
Up to 1000 psi (PN 69)
Tamanho da válvula
DN 8 - 100 (NPS ¼ - 4)
Padrão do tamanho da válvula
DN, NPS
Tipo de válvula
Válvula esférica, válvula esférica flutuante

Documentação e desenhos

K-Ball Series 172 Floating Ball Valve
Emerson Manual Actuator