Nenhuma imagem disponível
Nenhuma imagem disponível
Sua solicitação está sendo processada.
KTM-K-figure 171 floating ball valve powered actuator

K-Ball Figure 171 Floating Ball Valve with Powered Actuator

Product Description

The K-Ball Figure 171 is a three-piece high purity clean floating ball valve complete with powered actuator, configurable by power source, size, function and more.

Características

K-Ball Series 172 Floating Ball Valve
  • Three-piece, swing-out design
  • Investment casting for body and end cap
  • Available in Carbon Steel (WCB / 1.0619) and Stainless Steel (CF8M / 1.4408) body materials
  • Haste à prova de explosão
  • Locking device
  • Tightness to EN 12266-1 Rate A and API 598
  • Butt weld, socket weld and threaded ends to BSPP, BSPT and NPT
Emerson Powered Actuator
  • Direct mounting to all Keystone butterfly valves and ball valves.
  • Valve connection compatible with Keystone (imperial and metric) and ISO 5211.
  • Double Rack and Pinion design nullifies side loads on the pinion shaft, minimizing bearing wear and extending life.
  • Optimized product flow with standard mounted travel stops for valve position adjustment in open and close position (+/- 5° at each end).
  • Anodized aluminium body with electrostatic powder coating (ESPC) finish provides durable protection against corrosive environments.
  • Double acting and spring return versions available for cost effective and safe operation.
  • Up to 12 individual springs offer flexible torque range for both ball as butterfly valves.
  • Pre-compressed spring design and anti-blowout drive pinion means safe maintenance and operation.

Especificações

K-Ball Series 172 Floating Ball Valve
Design do corpo
Three-Piece
Material
Carbon Steel or Stainless Steel
Temperatura de operação
See data sheet under Documents below
Conexão final
Butt weld, socket weld, tri-clamp and threaded to BSPP, BSPT and NPT
Faixa de pressão
Up to 1000 psi (PN 69)
Tamanho da válvula
DN 8 - 100 (NPS ¼ - 4)
Padrão do tamanho da válvula
DN, NPS
Tipo de válvula
Válvula esférica, válvula esférica flutuante

Documentação e desenhos

K-Ball Series 172 Floating Ball Valve
Emerson Powered Actuator