Nenhuma imagem disponível
Nenhuma imagem disponível
Sua solicitação está sendo processada.
Neotecha-P-P000267

Amostragem de tanque Neotecha modelo Sapro

Product Description

Sistema de amostragem de tanque para amostragem representativa sem interrupção do processo

Características

  • The sampling system assures a ‘true representative sample’ every time without process interruption.
  • The sampling system is offered with either a syringe or bottle collection method.
  • Spring housing is hermetically sealed from the media.
  • Valve is self draining (dead spot free).
  • Bellow sealed spindle seal.
  • The tank sampling is provided with a two step disconnect to ensure that the valve is properly reseated before disconnection.
  • Void between valve and syringe can be rinsed and cleaned.
  • Dry brake connection between Sapro and syringe.
  • The Sapro forms an integrated part with the syringe resulting in a true closed system which allows dangerous, corrosive and toxic liquids or gasses to be taken from a tank without danger to personnel or environment.
  • Tightness according DIN EN 12266-1, leak rate A bubble tight.
Certificações
PED
Ligação de extremidade
Flangeada
Design do corpo
Entrada lateral
Material
Aço inoxidável 316L
Temperatura operacional
Menos de 150 °C
Classe de pressão
PN
Tipo de sede/selo
Fole
Padrão do tamanho da válvula
DN
Tipo de válvula
Válvula de instrumentação

Documentação e desenhos