Penberthy-P-P001094

Medidores de vidro plano de média pressão Penberthy modelos RM e TM

Product Description

Medidores de vidro plano de média pressão nos estilos reflexivo e transparente

Características

  • Reliable, easy to understand level reference.
  • Gives users the ability to inspect liquid characteristics visually (transparent style).
  • Non-intrusive.
  • Operation is independent of most liquid characteristics. Multiple liquids can be processed through the same vessel without concerns for density, surface turbulence, dielectric conductivity etc.
  • No electrical power required. Provide accurate direct liquid level measurement in remote locations where power is not available. Not affected by power failures.
  • Suitable for full vacuum applications.
  • Provide a near-unlimited length of measure.
  • Optional offshore coating 2600 protection; ideal cost-effective solution for corrosive offshore environments.
  • NACE materials available for sour gas service both wetted and environmental.
  • Used for verification of other level instrument technology.
  • Optional recessed gasket chamber available.
  • Standard flat gasket seat allows easy removal of gasket residue during rebuild.

Documentação e desenhos