Mill waste, or tailings, are abrasive and cause severe wear on piping components as they are collected and delivered to the tailings storage facility (TSF). Tailings applications often see the highest solids content slurry, and highest pipeline volume, and can have a wide range of pressures. Isolation valve performance and life span have a direct impact on mill throughput and operating costs.
The following products are capable of providing zero leakage shutoff through high pressure, high solids content slurry. These valves are engineered for an extended cycle life in abrasive media and rapid, on-site repair to maximize uptime.
Andy Coxall joins podcast host Jim Cahill to discuss the challenges in tailings management, the problems with valves not suited for this severe-service application, and why severe-service knife gate valve technology such as the Clarkson KS1 is the best choice for these challenging slurry applications.
leia maisAlek Duerksen’s Global Mining Review article, Making the Difficult Choices, describes the difficulties of tailing disposal and provides suggestions for choosing the proper automated isolation valves for this application.
leia maisPresenting at the Emerson Exchange EMEA 2024, Juan Rodriguez, process control supervisor at Poderosa Mining Company, outlined how the implementation of magnetic flow meters has helped to boost energy efficiency and gold recovery. Poderosa Mining is a gold processing company located in the province of Pataz, almost 320 km from the city of Trujillo, in Peru. At …
leia mais