AVENTICS-P580AECO1010A00

AVENTICS™ P580AECO1010A00

kr3,249.69
QuickShip QuickShip
QTY:

Product Description

580 CANOPEN MOD STD KIT

Specifications

Version
Bus coupler
Fieldbus protocol
CANopen
Electrical connection type
Plug (male)
Electrical connection size
M12
Electrical connection number of poles
4-pin
Electrical connection coding
A-coded
Note
Power supply plug M12x1, 4-pin
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Number of solenoid coils max.
32
Max. number of valve positions
32
Operational voltage electronics
24 V DC
Electronics voltage tolerance
-10% / +10%
Power consumption electronics
0.1 A
Operating voltage, actuators
24 V DC
Total current for actuators
4 A
Protection class
IP65
Diagnosis
Short circuit
Weight
0.32 kg
Housing material
Die-cast aluminum

Features

  • Compact size and flexibility mean more valves can be placed in a single cabinet or a smaller enclosure can be used to house the same number of valves
  • Onboard LED display shows configuration and system diagnostics data for easy commissioning and setup
  • No internal wiring simplifies assembly
  • Power connector allows output power to be removed while inputs and communications are left active
  • Direct pneumatic manifold connection to Emerson DeltaV™ distributed control system with electronic marshalling platform via the 580 CHARM node
  • Supported protocols include EtherCAT®, EtherNet/IP™, EtherNet/IP™ DLR, PROFIBUS™ DP, CANopen®, DeviceNet™, IO-Link®*, and PROFINET™

Documents & Drawings