Valves, Actuators and Regulators Discontinued Products
Documentation for all Valves, Actuators and Regulators discontinued products.
Discontinued Notice Letter | |||||
Name | Document Type | Language | |||
HD Pneumatic Series Obsolescence Notice (Rev. 2) | Discontinued Notice | English | |||
CB & T and RPC Series Discontinue Notice | Discontinued Notice | English | |||
CBA Obsolescence Notice Release | Discontinued Notice | English | |||
E Series Pneumatic Scotch Yoke Discontinue Notice | Discontinued Notice | English |
CBA_SERIES | |||||
Name | Document Type | Language | Replaced With | ||
CBA Pneumatic Dimensions Data Imperial | Data Sheets | English | |||
CBA Pneumatic Dimensions Data Metric | Data Sheets | English | |||
CBA Pneumatic Performance Data Imperial | Data Sheets | English | |||
CBA Pneumatic Performance Data Metric | Data Sheets | English | |||
CBA Pneumatic Dimensions Data Metric, Rev. C | Data Sheets | ||||
CBM-SR Manual | Manual | ||||
Bettis Service Instructions LCD Pak Seal Installation For CBA Series Actuators | Manual | English | |||
Bettis Service Instructions Disassembly And Reassembly For CBA/CBB-SR (Spring Return) Series Pneumatic Actuators | Manual | English | |||
CBA CBB Manual Russian | Manual | Russian | |||
CBA-SR CBB-SR Manual Russian | Manual | Russian | |||
Disassembly and Reassembly for CBA-SR (Spring Return) Series Pneumatic Actuators | Manual | English | |||
LCD PAK Seal Installation for CBA Series Actuators | Manual | English | |||
Service Instructions Disassembly and Reassembly For CBA Double Acting Series Pneumatic Actuators | Manual | English |
ST/STR/STRQ SERIES HYDRAULICS ACTUATORS | |||||
Name | Document Type | Language | Replaced With | ||
BETTIS ST/STR/STRQ Series Hydraulic Actuator | Brochure | English |
SP PRESSURE PILOT VALVES | |||||
Name | Document Type | Language | Replaced With | ||
BETTIS PressureMatic SP Pressure Pilot | Brochure | English |
ROBOTARM VALVES | |||||
Name | Document Type | Language | Replaced With | ||
T SERIES ACTUATORS | Data Sheets | English | |||
ROBOTARM VALVE ACTUATORS MARINE T SERIES | Data Sheets | English |
HD Series | |||||
Name | Document Type | Language | Replaced With | ||
Bettis HD-Series Scotch Yoke Hydraulic Valve Actuator | Bettis: Biffi | ||||
Bettis HD Series Pneumatic & Hydraulic Actuators for Heavy Duty Service | Brochure | English | |||
HD-Series Pneumatic & Hydraulic Actuators for Heavy Duty Service | Brochure | English | |||
Approval: H HD SH SHD Lloyd Approval Part 1A | Bettis | Certificates | ||||
Approval: Lloyd's Approval H, HD, SH & SHD Series | Bettis | Certificates | English | |||
Certificate: 6.11 Deluge | Bettis | Certificates | English | |||
Certificate: Certificate of Design Assessment | Bettis | Certificates | English | |||
Certificate: IP-6X SWIRLING DUST | Bettis | Certificates | ||||
Certificate: IP-X6 DRIVING WATER | Bettis | Certificates | ||||
Certificate: IP-X7M WATER INGRESS | Bettis | Certificates | English | |||
Certificate: Marine Design Appraisal Document H HD S SH SHD Series | Bettis | Certificates | English | |||
Certificate: TR 012 Certificate for EAC Customs union (Explosion Safety)-Russian | Bettis | Certificates | ||||
Declaration of Conformity: ATEX EU-Bettis G, CBA, CBB and HD-Series | Certificates | English | |||
Product Data Sheet: HD-Series Hydraulic Dimensions Data Imperial | Bettis | Data Sheets | English | |||
Product Data Sheet: HD-Series Hydraulic Dimensions Data Metric | Bettis | Data Sheets | English | |||
Product Data Sheet: HD-Series Hydraulic Performance Data Imperial | Bettis | Data Sheets | English | |||
Product Data Sheet: HD-Series Hydraulic Performance Data Metric | Bettis | Data Sheets | English | |||
Product Data Sheet: HD-Series Hydraulic Torque Data Imperial | Bettis | Data Sheets | English | |||
Product Data Sheet: HD-Series Torque Data Imperial | Bettis | Data Sheets | English | |||
Product Data Sheet: HD-Series Torque Ratings Metric | Bettis | Data Sheets | English |
CR Series | |||||
Name | Document Type | Language | Replaced With | ||
CR Series Brochure | Brochure | English | |||
CR Series Bulletin | Bulletin | English | |||
CR Series IOM | Manual | English |
D Series | |||||
Name | Document Type | Language | Replaced With | ||
Bettis D-Series Pneumatic Actuators | IOM | English |
GVO - Series | |||||
Name | Document Type | Language | Replaced With | ||
Certificate: ATEX GVO EC Technical File Receipt | Bettis | Certificate | ||||
Certificate: Bettis GVO SIL3 Certificate | Certificate | ||||
Certificate: GVO IP66M and IP67M | Bettis | Certificate | ||||
Certificate: GVO SIL3 Technical Report | Bettis | Certificate | ||||
Certificate: PED GVO Series | Bettis | Certificate | ||||
Certificate: TR 012 Certificate for EAC Customs union (Explosion Safety)-Russian | Bettis | Certificate | ||||
Declaration of Conformity: ATEX GVO | Bettis | Certificate | ||||
Manuals: GVO-LP-SR/FS Spring Return, Bettis-EN | IOM |
SAFEVISION | |||||
Name | Document Type | Language | Replaced With | ||
Hyvision/SafeVision Brochure - Imperia | Brochure | English | |||
Hyvision/SafeVision Brochure - Metric | Brochure | English | |||
ATEX instructions SafeVision Switchbox | Manual | English |
HYVISION | |||||
Name | Document Type | Language | Replaced With | ||
Hyvision/SafeVision Brochure - Imperial | Brochure | English | |||
Hyvision/SafeVision Brochure - Metric | Brochure | English | |||
ATEX instructions HyVision Switchbox | Manual | English |
Hytork Rack & Pinion Actuators | |||||
Name | Document Type | Language | Replaced With | ||
Hytork Twin Port Actuators (0-90°) & QA Series | Manual |
RTS_SERIES | |||||
Name | Document Type | Language | Replaced With | ||
EIM RTS CL Compact Linear Electric Valve Actuator | Bettis RTS CL Compact Linear Electric Valve Actuator | ||||
EIM RTS CM Compact Multi-turn Electric Valve Actuator | Bettis RTS CM Compact Multi-turn Electric Valve Actuator | ||||
EIM RTS FL Fail-Safe Linear Electric Valve Actuator | Bettis RTS FL Fail-Safe Linear Electric Valve Actuator | ||||
EIM RTS FQ Fail-Safe Quarter-turn Electric Valve Actuator | Bettis RTS FQ Fail-Safe Quarter-turn Electric Valve Actuator |
M2CP_SERIES | |||||
Name | Document Type | Language | Replaced With | ||
Rebranded EIM M2CP Electric Valve Actuator | Bettis M2CP Electric Valve Actuator |
MCP_SERIES | |||||
Name | Document Type | Language | Replaced With | ||
EIM MCP Electric Valve Actuator | Manual | English | Bettis M2CP Electric Valve Actuator | ||
EIM EB Electric Valve Actuator | Bettis M2CP Electric Valve Actuator |
E and P Series | |||||
Name | Document Type | Language | Replaced With | ||
Pneumatic Actuators "E" and "P" Series | IOM | English |
Name | Discontinued notice letter | Successor product | Dismission date | Product page |
F02 | BETTIS SCE300 | 2021 | ||
ELBS10 Electronic Line Break | ELBS 20 | 2020 | ||
IPOS EHA | ECU1000 | 2020 | ||
IPOS41 | ECU1000 | 2020 | ||
LSB (Limit Switch Box) | Buy-out component | 2020 | ||
IMVS2000V1 | IMVS2000V2 | 2019 | ||
OFO – OFOS - OFROV | Bettis Subsea Solution | 2019 | ||
Alga/s mod 0.1 | Morin S-series mod 003 ~ 36 | 2018 | ||
Morin A-series mod 006 ~ 420 | Morin B/C/S-series mod 006 ~ 420 | 2018 | ||
Morin HP 65 and 80 frame sizes | OLGA (105 bar), OLGA-H (345 bar) | 2018 | ||
Morin Series C 1485 ~ 7114 | Morin ALGA(S), Bettis G series | 2018 | ||
C Series | Icon 2000 | 2013 | ||
THD/THS | 2021 | |||
North America certification IMVS | 2022 | |||
F01 BIFFI -1ph 110-120V - Modulating | 2022 | |||
EHP | EHO | 2023 | ||
RSS & SCMHP | PressureGuard | 2023 |
Name | Related Documents | Language | Replaced With | ||
Varec 4310 Series Sampling and Gauging Hatch Covers | Varec 42 | ||||
Anderson Greenwood Series 4210A Emergency Pressure Vent and Manway Cover | Enardo 2000 | ||||
Anderson Greenwood Marvac 785/786 Manhole Cover | Enardo 2000 | ||||
Anderson Greenwood Whessoe 4210A Safety Relief Valves | Enardo 2000 | ||||
Varec Series 221 Emergency Pressure Relief Manway covers | Enardo 2000, Enardo 2500 | ||||
Varec Series 4210A Emergency Pressure Vent and Manway Cover | Enardo 2000 | ||||
Anderson Greenwood Marvac Type 4110 Bottom Entry Vacuum Valves | Enardo 952 | ||||
Anderson Greenwood Series 121 Pressure and Vacuum Relief Valves | Varec 2010B | ||||
Anderson Greenwood Series 121V Vaccuum Relief Valves | Enardo 952 | ||||
Anderson Greenwood Marvac Series 500 Pressure and Vacuum Relief Valves | Enardo 851 | ||||
Anderson Greenwood Marvac Series 600 Pressure Relief Valve | Enardo 951 | ||||
Anderson Greenwood Series 121F Pressure and Vacuum Relief Valves | Enardo 850, Enardo 860 | ||||
Anderson Greenwood Marvac Series 400 Vacuum Relief Valves | Enardo 953 | ||||
Anderson Greenwood Whessoe 4110 Pressure and Vacuum Relief Valves | Enardo 952 | ||||
Anderson Greenwood Whessoe 4130A Pressure and Vacuum Relief Valves | Enardo 951 | ||||
Anderson Greenwood Whessoe 4142A Pressure and Vacuum Relief Valves | Enardo 953 | ||||
Anderson Greenwood Whessoe 4020A Pressure and Vacuum Relief Valves | Varec 2010B | ||||
Anderson Greenwood Whessoe 4920A Pressure and Vacuum Relief Valves | Anderson Greenwood 9000 | ||||
Varec 5910B and 5920B Series Relief Valve with Flame Arrester | Varec 5810B, Varec 5820B | ||||
Enardo™ Series 450 Pressure Vacuum Relief Valve | Varec 2020B | ||||
Enardo™ Series 550 Pressure Vacuum Relief Valve | Varec 2010B |
Name | Related Documents | Language | Replaced with | ||
Anderson Greenwood Amal LIRD/LIRDE In­line Detonation Flame Arrester | Enardo IL | ||||
Anderson Greenwood Amal NP/NPC Flame Arrestors | Enardo 8800, Enardo 9900 | ||||
Anderson Greenwood Amal ERQB Flame Arrester | Anderson Greenwood ERQ | ||||
Varec Series 5400A Flame Arrester | Enardo Series 7 |
Name | Related Documents | Language | Replaced With | |||
Anderson Greenwood Marvac Model 910 Pilot Operated Pressure Relief ­ piped vent | Anderson Greenwood 9000 | |||||
Anderson Greenwood Marvac Model 920 Pilot Operated Pressure and Vacuum Relief ­ piped vent | Anderson Greenwood 9000 | |||||
Anderson Greenwood 61 | Anderson Greenwood Direct Spring Operated Pressure Relief Valves Series 60/80 | English | Anderson Greenwood Series 63 | |||
Anderson Greenwood 86 Series | English | Crosby OMNI-TRIM | ||||
Anderson Greenwood 87 Series | Anderson Greenwood Direct Spring Operated Pressure Relief Valves Series 60/80 | English | Anderson Greenwood Series 80 | |||
Anderson Greenwood 89 Series | Anderson Greenwood Direct Spring Operated Pressure Relief Valves Series 60/80 | English | Anderson Greenwood Series 80 | |||
Anderson Greenwood LCP | Anderson Greenwood Series 200/400/500/700/800 Pilot Operated Relief Valves | English | Anderson Greenwood Series 200 | |||
Anderson Greenwood Series 100 | Anderson Greenwood Series 200/400/500/700/800 Pilot Operated Relief Valves | English | Anderson Greenwood Series 200 | |||
Anderson Greenwood Series 223, 423, 823 | Anderson Greenwood Series 200/400/500/700/800 Pilot Operated Relief Valves | English | Anderson Greenwood Series 243, 443, 843 | |||
Anderson Greenwood Series 233, 433, 833 | Anderson Greenwood Series 200/400/500/700/800 Pilot Operated Relief Valves | English | Anderson Greenwood Series 253, 453, 853 | |||
Anderson Greenwood Series 273, 473, 873 | Anderson Greenwood Series 200/400/500/700/800 Pilot Operated Relief Valves | English | Anderson Greenwood Series 263, 463, 863 | |||
Anderson Greenwood Series 300 (aka H2B) | Anderson Greenwood Series 200/400/500/700/800 Pilot Operated Relief Valves | English | Anderson Greenwood Series 400 | |||
Anderson Greenwood Series 5000 | Anderson Greenwood Series 5200 Pilot Operated Pressure Relief Valves | English | Anderson Greenwood Series 5200 | |||
Anderson Greenwood Series 5100 | Anderson Greenwood Series 5200 Pilot Operated Pressure Relief Valves | English | Anderson Greenwood Series 5200 | |||
Anderson Greenwood Series 600 (aka H3B) | Anderson Greenwood Series 200/400/500/700/800 Pilot Operated Relief Valves | English | Anderson Greenwood Series 800 | |||
Anderson Greenwood Series 94 | Anderson Greenwood Series 90/9000 Pilot Operated Pressure Relief Valves | English | Anderson Greenwood Series 9000 | |||
Bailey 706 | Kunkle Bailey Model 707 Safety Relief Valves | English | Bailey 707 | |||
Crosby (Sage) Series 300 | Crosby OMNITRIM Direct Pressure Relief Valves | English | Crosby OMNI-TRIM | |||
Crosby (Sage) Series 400 | Crosby OMNITRIM Direct Pressure Relief Valves | English | Crosby OMNI-TRIM | |||
Crosby (Sage) Series 500 | Anderson Greenwood Direct Spring Operated Pressure Relief Valves Series 60/80 | English | Anderson Greenwood Series 80 | |||
Crosby (Sage) Series 600 | Crosby J-Series Direct Spring Pressure Relief Valves | English | Crosby J Series | |||
Crosby H-a | Crosby H Series Direct Spring Safety Valves | English | Crosby HSJ | |||
Crosby H-b | Crosby H Series Direct Spring Safety Valves | English | Crosby HSJ | |||
Crosby HC | Crosby H Series Direct Spring Safety Valves | English | Crosby HCI | |||
Crosby HC | Crosby H Series Direct Spring Safety Valves | English | Crosby HE | |||
Crosby HCA (Excluding HCA-118W) | Crosby H Series Direct Spring Safety Valves | English | Crosby HCI | |||
Crosby HJO‐DOW | Crosby H Series Direct Spring Safety Valves | English | HSJ‐DOW | |||
Crosby HN | Crosby H Series Direct Spring Safety Valves | English | Crosby HCI | |||
Crosby HN | Crosby H Series Direct Spring Safety Valves | English | Crosby HSJ | |||
Crosby HNA | Crosby H Series Direct Spring Safety Valves | English | Crosby HCI | |||
Crosby HNA | Crosby H Series Direct Spring Safety Valves | English | Crosby HSJ | |||
Crosby HNAC | Crosby H Series Direct Spring Safety Valves | English | Crosby HCI | |||
Crosby HN-MS | Crosby H Series Direct Spring Safety Valves | English | Crosby HSJ | |||
Crosby HS | Crosby H Series Direct Spring Safety Valves | English | Crosby HSJ | |||
Crosby HSA | Crosby H Series Direct Spring Safety Valves | English | Crosby HSJ | |||
Crosby HSAU | Crosby H Series Direct Spring Safety Valves | English | Crosby HSJ | |||
Crosby HS-MS | Crosby H Series Direct Spring Safety Valves | English | Crosby HSJ | |||
Crosby HSU | Crosby H Series Direct Spring Safety Valves | English | Crosby HSJ | |||
Crosby JB | Crosby J-Series Direct Spring Pressure Relief Valves | English | Crosby J Series | |||
Crosby JB | Crosby J-Series Direct Spring Pressure Relief Valves | English | Crosby J Series | |||
Crosby JBS | Crosby J-Series Direct Spring Pressure Relief Valves | English | Crosby J Series | |||
Crosby JB‐TD (D‐T orifices) | Crosby J-Series Direct Spring Pressure Relief Valves | English | Crosby J Series | |||
Crosby JB‐TD (D‐T orifices) | Crosby J-Series Direct Spring Pressure Relief Valves | English | Crosby J Series | |||
Crosby JLT‐JBS | Crosby J-Series Direct Spring Pressure Relief Valves | English | Crosby J Series | |||
Crosby JLT‐JOS | Crosby J-Series Direct Spring Pressure Relief Valves | English | Crosby J Series | |||
Crosby JMB | Crosby OMNITRIM Pressure Relief Valves | English | Crosby OMNI-TRIM | |||
Crosby JMBL | Crosby OMNITRIM Pressure Relief Valves | English | Crosby OMNI-TRIM | |||
Crosby JMBU | Crosby OMNITRIM Pressure Relief Valves | English | Crosby OMNI-TRIM | |||
Crosby JMCC | Crosby OMNITRIM Pressure Relief Valves | English | Crosby OMNI-TRIM | |||
Crosby JO | Crosby J-Series Direct Spring Pressure Relief Valves | English | Crosby J Series | |||
Crosby JO | Crosby J-Series Direct Spring Pressure Relief Valves | English | Crosby J Series | |||
Crosby JOS | Crosby J-Series Direct Spring Pressure Relief Valves | English | Crosby J Series | |||
Crosby JO‐STM | Crosby J-Series Direct Spring Pressure Relief Valves | English | Crosby J Series | |||
Crosby JPF | Anderson Greenwood Series 200/400/500/700/800 Pilot Operated Relief Valves | English | Anderson Greenwood Series 200 | |||
Crosby JPFM | Anderson Greenwood Series 200/400/500/700/800 Pilot Operated Relief Valves | English | Anderson Greenwood Series 400, 800 | |||
Crosby JPV | Anderson Greenwood Series 200/400/500/700/800 Pilot Operated Relief Valves | English | Anderson Greenwood Series 200 | |||
Crosby JPVM | Anderson Greenwood Series 200/400/500/700/800 Pilot Operated Relief Valves | English | Anderson Greenwood Series 400, 800 | |||
Crosby JPVM‐T | Anderson Greenwood Series 200/400/500/700/800 Pilot Operated Relief Valves | English | Anderson Greenwood Series 500 | |||
Crosby JR | Crosby OMNITRIM Pressure Relief Valves | English | Crosby OMNI-TRIM | |||
Crosby JRF | Crosby OMNITRIM Pressure Relief Valves | English | Crosby OMNI-TRIM | |||
Crosby JRL | Crosby OMNITRIM Pressure Relief Valves | English | Crosby OMNI-TRIM | |||
Crosby JRU | Crosby OMNITRIM Pressure Relief Valves | English | Crosby OMNI-TRIM | |||
Crosby Series 800 | Crosby OMNITRIM Pressure Relief Valves | English | Crosby OMNI-TRIM | |||
Kunkle Model 0933 | Kunkle Valve Series 6000 Safety Relief Valves | English | Kunkle Model 6933 | |||
Kunkle Model 11 | Kunkle Valve Models 19 and 20 Safety Liquid Relief Valves | English | Kunkle Model 0019/0020 | |||
Kunkle Model 137 | Kunkle Valve Model 537 Safety Relief Valves | English | Kunkle Model 0537 | |||
Kunkle Model 14 | Kunkle Valve Models 541/542/548 Safety Relief Valves | English | Kunkle Model 0548 | |||
Kunkle Model 183T | Kunkle Valve Series 6000 Safety Relief Valves | English | Kunkle Model 6933/6254 | |||
Kunkle Model 189M, 189MP | Kunkle Valve Models 189/363/389 Safety Relief Valves | English | Kunkle Model 189 | |||
Kunkle Model 19-1, 20-1, 20-1P, 20T | Kunkle Valve Models 19 and 20 Safety Liquid Relief Valves | English | Kunkle Model 0019 | |||
Kunkle Model 1A, 2A | Kunkle Valve Models 1 and 2 Safety Valves | English | Kunkle Model 0001/ 0020 | |||
Kunkle Model 20M, 20M-1, 20MP, 20M-1P, 20MPR | Kunkle Valve Series 900 Safety Relief Valves | English | Kunkle Model 913 | |||
Kunkle Model 218-1 | Kunkle Valve Models 91/218/228 Safety Relief Valves | English | Kunkle Model 218 | |||
Kunkle Model 218CS-164, 218-1CS-164 | Kunkle Valve Models 91/218/228 Safety Relief Valves | English | Kunkle Model 228 | |||
Kunkle Model 219, 219-1 | Kunkle Valve Models 91/218/228 Safety Relief Valves | English | Kunkle Model 091 | |||
Kunkle Model 21M, 22M, 23M | Kunkle Valve Series 900 Safety Relief Valves | English | Kunkle Model 913 | |||
Kunkle Model 252 | Kunkle Valve Models 6252/6254 Safety Relief Valves | English | Kunkle Model 6252 | |||
Kunkle Model 254 | Kunkle Valve Models 6252/6254 Safety Relief Valves | English | Kunkle Model 6254 | |||
Kunkle Model 264-1, 264-P | Kunkle Valve Models 264/265/266/267 Safety Relief Valves | English | Kunkle Model 0264 | |||
Kunkle Model 265-1, 264-1P | Kunkle Valve Models 264/265/266/267 Safety Relief Valves | English | Kunkle Model 0265 | |||
Kunkle Model 266-1, 266-1P | Kunkle Valve Models 264/265/266/267 Safety Relief Valves | English | Kunkle Model 0266 | |||
Kunkle Model 267-1, 267-1P | Kunkle Valve Models 264/265/266/267 Safety Relief Valves | English | Kunkle Model 0267 | |||
Kunkle Model 28A, 29A, 39A, 48A | Kunkle Valve Models 264/265/266/267 Safety Relief Valves | English | Kunkle Model 0548 | |||
Kunkle Model 300, 302 | Kunkle Valve Models 300/600 Safety Relief Valves | English | Kunkle Model 300 | |||
Kunkle Model 30-1, 30-2 | Kunkle Valve Models 230/330/330S/333S Safety Relief Valves | English | Kunkle Model 0330 | |||
Kunkle Model 333 | Kunkle Valve Models 230/330/330S/333S Safety Relief Valves | English | Kunkle Model 333S | |||
Kunkle Model 463, 463C, 463P | Kunkle Valve Model 338 Blower Relief Valve | English | Kunkle Model 0389 | |||
Kunkle Model 5000 | Crosby J-Series Direct Spring Pressure Relief Valves | English | Crosby J Series | |||
Kunkle Model 540 | Kunkle Valve Models 264/265/266/267 Safety Relief Valves | English | Kunkle Model 0548 | |||
Kunkle Model 600#1G, 602 | Kunkle Valve Models 300/600 Safety Relief Valves | English | Kunkle Model 600 | |||
Kunkle Model 6000 | Kunkle Valve Series 6000 Safety Relief Valves | English | Kunkle Model 6010 | |||
Kunkle Model 6020 | Kunkle Valve Series 6000 Safety Relief Valves | English | Kunkle Model 6021 | |||
Kunkle Model 663C, 663P | Kunkle Valve Model 338 Blower Relief Valve | English | Kunkle Model 0389 | |||
Kunkle Model 71 | Kunkle Valve Models 71S, 171, 171P and 171S Safety Relief Valves | English | Kunkle Model 071S | |||
Kunkle Model 80-4, 84-4 | Kunkle Valve Series 900 Safety Relief Valves | English | Kunkle Model 912 | |||
Kunkle Model 80-4S, 84-4S | Kunkle Valve Series 900 Safety Relief Valves | English | Kunkle Model 913 | |||
Kunkle Model 82-4 | Kunkle Valve Series 6000 Safety Relief Valves | English | Kunkle Model 6182 / 252 | |||
Kunkle Model 82-4S | Kunkle Valve Series 6000 Safety Relief Valves | English | Kunkle Model 6130 / 253 / 0337 | |||
Kunkle Model 83-4 | Kunkle Valve Series 6000 Safety Relief Valves | English | Kunkle Model 6010 / 6283 / 252 / 0337 | |||
Kunkle Model 83-4S | Kunkle Valve Series 6000 Safety Relief Valves | English | Kunkle Model 6030 / 6230 / 253 / 0337 | |||
Kunkle Model 86 | Kunkle Valve Series 6000 Safety Relief Valves | English | Kunkle Model 6182 | |||
Kunkle Model 86T, 86TC | Kunkle Valve Series 900 Safety Relief Valves | English | Kunkle Model 912 / 918 | |||
Kunkle Model 87 | Kunkle Valve Series 6000 Safety Relief Valves | English | Kunkle Model 6010 | |||
Kunkle Model 87TC, 87TP, 87T, 87C, 87P | Kunkle Valve Series 900 Safety Relief Valves | English | Kunkle Model 912 / 918 | |||
Kunkle Model 88, 89S | Kunkle Valve Model 140 Safety Relief Valves | English | Kunkle Model 0140 / 0020 | |||
Kunkle Model 930-1 | Kunkle Valve Model 930 Safety Relief Valves | English | Kunkle Model 0930 | |||
Kunkle Model 949 | Kunkle Valve Models 264/265/266/267 Safety Relief Valves | English | Kunkle Model 0549 | |||
Lonergan A Series | Kunkle Valve Series 900 Safety Relief Valves | English | Kunkle 900 Series | |||
Lonergan D Series | Crosby J-Series Direct Spring Pressure Relief Valves | English | Crosby J Series | |||
Lonergan DB Series | Crosby J-Series Direct Spring Pressure Relief Valves | English | Crosby J Series | |||
Lonergan DS Series | Crosby J-Series Direct Spring Pressure Relief Valves | English | Crosby J Series | |||
Lonergan DHB | Crosby J-Series Direct Spring Pressure Relief Valves | English | Crosby J Series | |||
Lonergan DPE | English | Kunkle Model 299 | ||||
Lonergan FBF | English | Kunkle Model 6010 | ||||
Lonergan FBT | English | Kunkle Model 6021 | ||||
Lonergan FBA | English | Kunkle Model 6030 | ||||
Lonergan FSS | Crosby OMNITRIM Pressure Relief Valves | English | Crosby OMNI-TRIM | |||
Lonergan GIF Series | English | Kunkle Model 6252 | ||||
Lonergan HCA, HDF | Crosby OMNITRIM Pressure Relief Valves | English | Crosby OMNI-TRIM | |||
Lonergan HRN | Crosby OMNITRIM Pressure Relief Valves | English | Crosby OMNI-TRIM | |||
Lonergan HRX | English | Crosby J Series | ||||
Lonergan HU3, HU4 | English | Kunkle 218 228 | ||||
Lonergan K30, K50 | English | Kunkle Model 300, 600 | ||||
Lonergan L14 Series | Crosby OMNITRIM Pressure Relief Valves | English | Crosby OMNI-TRIM | |||
Lonergan L40 Series | Crosby OMNITRIM Pressure Relief Valves | English | Crosby OMNI-TRIM | |||
Lonergan LCT‐13 Series | Crosby OMNITRIM Pressure Relief Valves | English | Crosby OMNI-TRIM | |||
Lonergan LCT‐30 Series | Crosby OMNITRIM Pressure Relief Valves | English | Crosby OMNI-TRIM | |||
Lonergan TBH | English | Kunkle Model 0019 | ||||
Lonergan TR | English | Kunkle Model 0019 | ||||
Lonergan TBB | English | Kunkle Model 20 | ||||
Lonergan TMB | English | Kunkle Model 20 | ||||
Lonergan TBP | English | Kunkle Model 20P | ||||
Lonergan TGT | English | Kunkle Model 20P | ||||
Lonergan TDP | English | Kunkle Model 20A | ||||
Lonergan TLG | English | Kunkle Model 20A | ||||
Lonergan R Series | English | Crosby J Series | ||||
Lonergan W Series | English | Crosby J Series | ||||
Lonergan 15W | English | Kunkle Model 6254 | ||||
Marston Bursting Disc 14"+ | English | Marston Bursting Disc RBH, NTG and CS | ||||
Marston Bursting Disc GRB | English | Marston Bursting Disc RBH, NTG and CS | ||||
Marston Bursting Disc Lead Diaphragm | English | Marston Bursting Disc RBH, NTG and CS | ||||
Marston Bursting Disc Maxivent | English | Marston Bursting Disc RBH, NTG and CS | ||||
Marston Bursting Disc NT/NR | English | Marston Bursting Disc RBH, NTG and CS | ||||
Marston Bursting Disc Panels | English | Marston Bursting Disc RBH, NTG and CS | ||||
Marston Bursting Disc RBX | English | Marston Bursting Disc RBH, NTG and CS | ||||
Marston Bursting Disc WA | English | Marston Bursting Disc RBH, NTG and CS | ||||
Sapag 1900 | English | Crosby J Series | ||||
Sapag 5100 | English | Crosby J Series | ||||
Sapag 5700 | Crosby OMNITRIM Pressure Relief Valves | English | Crosby OMNI-TRIM | |||
Sapag 9100 | English | Crosby HCI | ||||
Triangle Controls 895 Changeover Valve | English | Anderson Greenwood Safety Selector Valve (SSV) | ||||
Triangle Controls LSR/VSR 1, 2 & 5 | English | Crosby J Series | ||||
Triangle Controls LSR/VSR 1, 2 & 5 | English | Sempell LSR, VSR | ||||
Triangle Controls LSR/VSR 1, 2 & 5 | English | Sempell S Series | ||||
Triangle Controls VSE0 / SVC | English | Crosby OMNI-TRIM | ||||
Triangle Controls VSE0 / SVC | English | Sempell VSE0 |
Name | Related Documents | Language | Replaced With | ||
Keystone Figure 87L Swing Check Valves | Technical Data Sheet | Contact Emerson | |||
Installation Manual | English | Contact Emerson | |||
Keystone Figure 809/810/813/815 Wafer Swing Check Valve | Technical Data Sheet | English | Contact Emerson | ||
Installation Manual | English | Contact Emerson | |||
Model Code Addendum | English | Contact Emerson | |||
Keystone Figure 310/312 Butterfly Valve | English |
Name | Related Documents | Language | Replaced With | ||
KTM Series EB526/EB529/EB525 | Technical Data Sheet | ||||
KTM Series EB598 Ball Valves | Technical Data Sheet | ||||
Technical Data Sheet | English | ||||
KTM Series EB588 Ball Valves | Technical Data Sheet | English | |||
Technical Data Sheet | English | See MOC | |||
KTM Series EB538/EB535 Floating Ball Valve | Technical Data Sheet | See MOC | |||
Technical Data Sheet | English | See MOC | |||
KTM Series EB548/EB545 Floating Ball Valve | Technical Data Sheet | See MOC | |||
Technical Data Sheet | English | See MOC | |||
KTM Model 328/628 Capro Type Ball Valves | Technical Data Sheet | Contact Emerson | |||
Technical Data Sheet | English | Contact Emerson | |||
Technical Data Sheet | English | Contact Emerson | |||
Technical Data Sheet | English | Contact Emerson | |||
Technical Data Sheet | English | Contact Emerson | |||
Technical Data Sheet | English | Contact Emerson | |||
Technical Data Sheet | English | Contact Emerson | |||
KTM Model 327/627 Ball Valves | Technical Data Sheet | Contact Emerson | |||
Technical Data Sheet | English | Contact Emerson | |||
Technical Data Sheet | Contact Emerson | ||||
KTM Hindle Series US110/200 UltraSeal Ball Valves | Certificate | Contact Emerson | |||
Guide | Finnish | Contact Emerson | |||
Guide | Danish | Contact Emerson | |||
Guide | Italian | Contact Emerson | |||
Guide | Spanish | Contact Emerson | |||
Guide | Portuguese | Contact Emerson | |||
Guide | French | Contact Emerson | |||
Guide | Swedish | Contact Emerson | |||
Guide | English | Contact Emerson | |||
Guide | German | Contact Emerson | |||
Guide | Norway | Contact Emerson | |||
Guide | Dutch | Contact Emerson | |||
Guide | Greek | Contact Emerson | |||
Manual | Contact Emerson | ||||
Manual | Contact Emerson | ||||
Manual | English | Contact Emerson | |||
Manual | English | Contact Emerson | |||
Manual | Dutch | Contact Emerson | |||
Manual | German | Contact Emerson | |||
Manual | French | Contact Emerson | |||
Manual | Dutch | Contact Emerson | |||
Manual | English | Contact Emerson | |||
Manual | Italian | Contact Emerson | |||
Manual | Spanish | Contact Emerson | |||
Manual | Portuguese | Contact Emerson | |||
Manual | Russian | Contact Emerson | |||
Manual | Danish | Contact Emerson | |||
Manual | Russian | Contact Emerson | |||
Technical Data Sheet | French | Contact Emerson | |||
Technical Data Sheet | English | Contact Emerson | |||
Technical Data Sheet | Norwegian (Norway) | Contact Emerson | |||
Technical Data Sheet | Italian | Contact Emerson | |||
Technical Data Sheet | Spanish | Contact Emerson | |||
Technical Data Sheet | Portuguese | Contact Emerson | |||
Technical Data Sheet | Russian | Contact Emerson | |||
KTM Hindle Model US300 UltraSeal Ball Valves | Certificate | Contact Emerson | |||
Manual | Dutch | Contact Emerson | |||
Manual | Danish | Contact Emerson | |||
Manual | English | Contact Emerson | |||
Manual | English | Contact Emerson | |||
Manual | Portuguese | Contact Emerson | |||
Manual | Russian | Contact Emerson | |||
Technical Data Sheet | Contact Emerson | ||||
Technical Data Sheet | English | Contact Emerson | |||
Technical Data Sheet | Norwegian (Norway) | Contact Emerson | |||
Technical Data Sheet | Italian | Contact Emerson | |||
Technical Data Sheet | Portuguese | Contact Emerson | |||
Technical Data Sheet | Russian | Contact Emerson | |||
Technical Data Sheet | French | Contact Emerson | |||
Technical Data Sheet | Spanish | Contact Emerson | |||
KTM Series EF190 | Technical Data Sheet | English | |||
Deutsch | |||||
Espanol | |||||
Italiano | |||||
KTM Series EF190FE | English | ||||
Deutsch | |||||
Espanol | |||||
Francais | |||||
Italiano |
Name | Related Documents | Language | Replaced With | ||
K-Ball Figure 130 Ball Valve | English | ||||
English | |||||
K-Ball Figure 171 Ball Valve | English | ||||
English | |||||
K-Ball Figure 180 Ball Valve | English | ||||
English | |||||
K-Ball Figure 190 | English | ||||
English |