Kein Bild verfügbar
Kein Bild verfügbar
Ihre Anfrage wird verarbeitet.
Flexim-FLUXUS G731 CA-Non-intrusive Compressed Air Flow Meter

Flexim FLUXUS G731 CA - Non-intrusive Compressed Air Flow Meter

Produktbeschreibung

The Flexim FLUXUS G731 CA compressed air flow meter boasts non-intrusive clamp-on ultrasonic technology - unique in that it can be applied to measure compressed air flow rates even at very low pressures (down to 3 bar on steel lines and atmospheric pressure on plastic lines). Also, even the lowest flow rates are accurately captured, revealing the smallest leaks. The FLUXUS G731 CA is particularly suitable for non-intrusively measuring quantities drawn off at individual points in the compressed air grid, as well as detecting leaks within it.

Fluid type
Air, nitrogen, oxygen, helium, argon
Accuracy
Measurement uncertainty of the measuring system (volumetric flow rate): ±0.3 % of reading ±0,005 m/s (±0.02 ft/s)
Measurement uncertainty at the measuring point (volumetric flow rate): ±1…2 % of reading ±0,005 m/s (±0.02 ft/s)
Repeatability
0.15 % of reading ±0,005 m/s (±0.02 ft/s)
Flow Channels
up to 2
Range
Flow Velocity Range: 0,01…35 m/s (0.03 to 115 ft/s), depending on pipe diameter
Certifications/Approvals
FM Class I /Div 2
ATEX/IECEx Zone 2
Power supply
90-264VAC
11-32VDC
Pipe size
10 to 250 mm (0.39 to 9.8 inch)
Pressure range
1barg (15 psig) to unlimited
Temperature range (media)
-40 to +130°C ('-40 to +266°F)
Output
4-20mA active/passive
4-20mA HART® active/passive
pulse/frequency/binary
Input
Temperature
4-20mA active/passive
Communication Protocol
Modbus RTU/TCP
BACnet MSTP/IP
Profibus PA
FOUNDATION Fieldbus
M-Bus
System configuration and installation
For more detailed Information please download the Technical Specifications

Merkmale

  • Non-intrusive compressed air and technical gas flow measurement from 3 bar absolute onwards.
  • Available as a dual channel meter, stainless steel housing, ATEX/IECEx and FM approval.
  • Integrated standard volume flow calculation.
  • Extreme measurement dynamics from lowest to highest flow velocities - easy detection of leakages and load peaks.
  • Bi-directional measurement, able to detect back-flow.
  • Simple and cost-effective retrofitting without shut down.
  • USB and LAN interface.
  • Communication interfaces Modbus TCP, Modbus RTU, BACnet MS/TP, BACnet IP, M-Bus.
  • Advanced Meter Verification.
  • ISO 24062 compliant.
  • Flow disturbance correction to reduce required straight runs down to 2D inlet.

Dokumentation und Zeichnungen