Nessuna immagine disponibile
Nessuna immagine disponibile
La richiesta è in corso di elaborazione.
AVENTICS-8645AFDK2JA000Q

AVENTICS™ Filter, Series 645 8645AFDK2JA000Q

Q.TÀ:

Descrizione del prodotto

The Series 645 Railway Regulators and Filters are designed for the unique needs of the railway industry. The units meet railway regulations for Fire Safety (EN 45545: HL3), Shock & Vibration (EN 61373: Cat 1 Class B), and Corrosion Resistance (ISO 9227).

The Series 645 Railway Regulators are used to regulate the pressure on railway applications such as control brakes, horns, pantographs, and sanding systems to increase wheel-to-rail friction in poor weather conditions. They are available in four versions, including high and low flow, in ported or subbase mounted configurations.

The Series 645 Railway Filters provide exceptional filtration to ensure oil and particulates are removed from the compressed air system. Large high-flow elements ensure maximum element change out intervals with minimum system pressure drop and maximum air flow.

Componenti
Filtro
Raccordo
1/4 NPT
Grado di filtraggio
0.3 µm
Portata nominale Qn
480 l/min
Scarico di condensa
manuale
Pressione di esercizio min.
0 bar
Pressione di esercizio max
16 bar
Temperatura ambiente min.
-40 °C
Temperatura ambiente max.
70 °C
Fluido
Aria compressa
Peso
0.339 kg
Materiale corpo
Alluminio
Materiale guarnizioni
Gomma nitrile-butadiene
Materiale cartuccia filtro
Fibra di vetro borosilicato, Poliestere
Materiale scarico di condensa
Acciaio inox

Funzionalità

  • The Series 645 railway regulators and filters are designed for use with air or inert gases in railway applications
  • Wide temperature range from -40° C to +70° C (-40° F to +158° F)
  • Meets railway specification for fire safety, shock and vibration, and corrosion resistance
  • Regulators are available in high and low flow as well as ported or subbase mounted configurations
  • Particulate and coalescing filters are available
  • Compact, lightweight construction

Parti e accessori

Search
0 risultati in Prodotti

Documenti e schemi