Nessuna immagine disponibile
Nessuna immagine disponibile
La richiesta è in corso di elaborazione.
AVENTICS-T645ATS100A00H0

AVENTICS™ Valvola riduttrice di pressione, Serie 645 T645ATS100A00H0

€ 110,00
Q.TÀ:

Descrizione del prodotto

The Series 645 Railway Regulators and Filters are designed for the unique needs of the railway industry. The units meet railway regulations for Fire Safety (EN 45545: HL3), Shock & Vibration (EN 61373: Cat 1 Class B), and Corrosion Resistance (ISO 9227).

The Series 645 Railway Regulators are used to regulate the pressure on railway applications such as control brakes, horns, pantographs, and sanding systems to increase wheel-to-rail friction in poor weather conditions. They are available in four versions, including high and low flow, in ported or subbase mounted configurations.

The Series 645 Railway Filters provide exceptional filtration to ensure oil and particulates are removed from the compressed air system. Large high-flow elements ensure maximum element change out intervals with minimum system pressure drop and maximum air flow.

Tipo
valvola a magnete
Tipo
Portata ridotta, montaggio sulla piastra base
Attacco aria compressa ingresso
Piastra base
Tipo di raccordo aria compressa ingresso
raccordo piastra base
attacco aria compressa uscita
Piastra base
Tipo di raccordo aria compressa uscita
raccordo piastra base
Pressione di esercizio min.
1 bar
Pressione di esercizio max
14 bar
Campo di regolazione della temperatura min.
0.5 bar
Campo di regolazione della temperatura max.
10 bar
Temperatura ambiente min.
-40 °C
Temperatura ambiente max.
70 °C
Temperatura del fluido min.
-40 °C
Temperatura del fluido max.
70 °C
Fluido
Aria compressa
Qn 1 > 2
198 l/min
Peso
0.153 kg
Materiale corpo
Alluminio, Ottone, Poliammide
Materiale guarnizioni
Gomma acrilonitrile-butadiene

Funzionalità

  • The Series 645 railway regulators and filters are designed for use with air or inert gases in railway applications
  • Wide temperature range from -40° C to +70° C (-40° F to +158° F)
  • Meets railway specification for fire safety, shock and vibration, and corrosion resistance
  • Regulators are available in high and low flow as well as ported or subbase mounted configurations
  • Particulate and coalescing filters are available
  • Compact, lightweight construction

Parti e accessori

Search
0 risultati in Prodotti

Documenti e schemi