DeltaV-P-NovaTechD3

Soluzioni di migrazione e modernizzazione per i sistemi NovaTech® D/3®

Descrizione del prodotto

Quando siete pronti a modernizzare il vostro sistema NovaTech D/3, affidatevi a Emerson per guidare il vostro viaggio verso una nuova generazione di tecnologia di automazione. La nostra esperienza e competenza nella modernizzazione non ha eguali. Ridurre al minimo i rischi quando si passa a un nuovo sistema DeltaV è una priorità assoluta e gli obiettivi aziendali saranno la guida per il successo del progetto

Dettagli servizio

Improvement Highlights

  • The DeltaV system is built on a principal of Ease-of-Use in all aspects of the architecture
  • Many features and capabilities are not available with a legacy NovaTech D/3 system
  • Upgrade critical components online
  • Empowered operators will make more informed decisions with all system interactions based Human Centered Design
  • World Class training for all disciplines will ease the transition to a new generation of automation systems


Objectives/Benefits

Whether the modernization is planned as a one-step strategy or over multiple phases, solutions specifically designed for the D/3 system are available to make the transition faster and low risk

  • FlexConnect™ solutions reduce downtime by up to 75% by retaining existing field signal terminations
  • 8,000 series I/O cards can be mapped to DeltaV controllers with a Modbus TCP interface to save time and cost in an initial transition phase
  • Intellectual property in the existing system that still has value can be identified and reused with the use of a purpose-built analysis tool for D/3 systems
  • Complex logic will be reengineered using modern techniques to improve performance, visualization and maintenance.

Documenti