Combinato con elementi di portata primari all'avanguardia, il trasmettitore di portata a pressione differenziale 3051S Rosemount fornisce una soluzione scalabile senza pari per le applicazioni di misura di portata. Questo trasmettitore di portata si integra perfettamente con una vasta gamma di elementi primari forniti premontati sul dispositivo. Con classi di prestazioni Ultra e Ultra for Flow, questo trasmettitore offre una stabilità di 15 anni e una garanzia limitata di 15 anni per prestazioni precise, durature ed affidabili.
Installationsvejledning: Installationsvejledning: Tryktransmitter i Rosemount™ 3051S-serien og flowmåler i Rosemount 3051SF serien
Installationsvejledning: Rosemount 3051S-serien tryktransmitter og Rosemount 3051SF-serien flowmåler med WirelessHART™-protokol
Installationsvejledning: Tryktransmitter i Rosemount 3051S-serien og flowmåler i Rosemount 3051SF-serien med HART-protokol
Betriebsanleitung: Rosemount Serie 3051S Skalierbare Druck-, Durchfluss- und Füllstandslösungen
Kurzanleitung: Rosemount Serie 3051S Druckmessumformer und Rosemount Serie 3051SF Durchflussmessumformer mit FOUNDATION Feldbus-Protokoll
Kurzanleitung: Rosemount Serie 3051S Druckmessumformer und Rosemount Serie 3051SF Durchflussmessumformer mit HART-Protokoll
Referenzhandbuch: Rosemount Serie 3051S Scalable Druck-, Durchfluss- und Füllstandslösung
Manual Supplement: Rosemount™ 3051S Series Pressure Transmitter with FOUNDATION™ Fieldbus Protocol
Quick Start Guide: Rosemount 3051S Series Pressure Transmitter and 3051SF Series Flowmeter with FOUNDATION™ fieldbus Protocol
Quick Start Guide: Rosemount 3051S Series Pressure Transmitter and Rosemount 3051SF Series Flow Meter
Reference Manual: Rosemount 3051S Series Scalable Pressure, Flow, and Level Solution
Safety Manual: Rosemount 3051S Series of Instrumentation
Brochure: Gain the process insight to optimize every point
Flyer: Achieve Repeatable Golden Batch Outcomes
Flyer: Improve Process Insight with the Rosemount 3051S MultiVariable Pressure Transmitter with WirelessHART® Communications
Flyer: ROSEMOUNT 3051S PRESSURE TRANSMITTER ADVANCED DIAGNOSTICS
Configuration Data Sheet: Rosemount 3051S HART
Configuration Data Sheet: Rosemount 3051SMV Wireless
Configuration Data Sheet: Rosemount DP Flow
Product Data Sheet: Rosemount 3051S Series of Instrumentation
Declaration of Conformity: 3051S Pressure Transmitter Products
Declaration of Conformity: Rosemount 3051S/3051SMV Wireless Pressure Transmitters
Functional Safety Certificate: Assessment 3051S Pressure Transmitter
Functional Safety Certificate: Assessment 3051S Pressure Transmitter with Advanced Diagnostics
Functional Safety Certificate: Certificate 3051S Pressure Transmitter
Functional Safety Certificate: Certificate 3051S Pressure Transmitter with Advanced Diagnostics
Functional Safety Certificate: FMEDA Report 3051S Pressure Transmitter
Functional Safety Certificate: FMEDA Report 3051S Pressure Transmitter with Advanced Diagnostics
Case Study: Automotive OEM improves quality of areodynamic tests with ultra performance
Case Study: Chemical Manufacturer reduces risk of facility damage with remote mount capability
Case Study: Chemical manufacturer improves process availability with draft range pressure tranmitter
Case Study: Chevron Phillips Chemical Eliminates Lost Production Time on Processing Tank by Updating Level Installation | Rosemount
Case Study: Refinery Improved Safety and Product Quality with High Accuracy Saturn™ Sensing Technology | Rosemount
Technical Note: Plugged Impulse Line Detection with Rosemount 3051S Advanced Diagnostics
Technical Note: Rosemount® 3051S Pressure Transmitters with Cold Temperature Start-Up Option
White Paper: Optimize Results and Save Money with Rosemount® Tuned-System Assemblies®
Type 1 Drawing: Rosemount 3051S In-line Pressure Transmitter, 2D PDF
Type 1 Drawing: Rosemount 3051S In-line Pressure Transmitter, 3D DXF
Type 1 Drawing: Rosemount 3051S In-line Pressure Transmitter, 3D PDF
Type 1 Drawing: Rosemount 3051S In-line Pressure Transmitter, 3D SAT
Type 1 Drawing: Rosemount 3051S In-line Pressure Transmitter, 3D STP
Guía de inicio rápido: Rosemount serie 3051S Transmisor de presión y caudalímetro Rosemount serie 3051SF
Guía de inicio rápido: Rosemount serie 3051S Transmisor de presión y caudalímetro Rosemount serie 3051SF con el protocolo HART
Manual de referencia: Soluciones para medición de presión, caudal y nivel de la serie Rosemount 3051S Scalable
Manual: Rosemount Serie 3051S Familia de transmisores de presión con protocolo fieldbus FOUNDATION™
Manual: Solución escalable Rosemount serie 3051S para medida de presión, caudal y nivel con protocolo HART® |Rosemount
Guide condensé: Rosemount 3051S Transmetteur de pression et 3051SF débitmètre avec protocole HART
Guide condensé: Rosemount 3051S Transmetteur de pression et débitmètre Rosemount 3051SF avec protocole de bus de terrain FOUNDATION™ Fieldbus
Guide condensé: Transmetteur de pression Rosemount série 3051S et débitmètre Rosemount série 3051SF
Manuel de référence: Solution modulaire pour les mesures de pression, de débit et de niveau Rosemount 3051S
Guia de início rápido: Rosemount 3051S Transmissor de pressão diferencial estática alta
Guia de início rápido: Rosemount Série 3051S Transmissor de Pressão e Caudalímetro Série 3051SF com Protocolo FOUNDATION Fieldbus
Guia de início rápido: Rosemount Série 3051S Transmissor de Pressão e Caudalímetro da Série 3051SF com Protocolo WirelessHART
Guia de início rápido: Rosemount Série 3051S Transmissor de Pressão e Fluxímetro Rosemount Série 3051SF com o protocolo FOUNDATION Fieldbus
Guia: Rosemount Família 3051S Soluções de nível, vazão e pressão com Protocolo HART
Manual de Referência: Soluções de nível, vazão e pressão da série Scalable 3051S Rosemount
Ghid rapid de punere in functiune: Ghid de pornire rapidă: Traductor de presiune Rosemount™ seria 3051S şi debitmetru Rosemount seria 3051SF
Ghid rapid de punere in functiune: Traductor de presiune Rosemount seria 3051S şi Debitmetru Rosemount seria 3051SF cu protocol HART®
Snabbstartsguide: Rosemount 3051S trycktransmitter och Rosemount 3051SF flödesmätare
Snabbstartsguide: Trycktransmitter i Rosemount 3051S-serien med avancerade HART®-diagnostik, Flödesmätartransmitter i Rosemount 3051SF-serien med avancerad HART®-diagnostik
Кратко ръководство: Трансмитер за налягане Rosemount серия 3051S и дебитомер Rosemount серия 3051SF с HART протокол
Кратко ръководство: Трансмитер за налягане Rosemount серия 3051S и дебитомер Rosemount серия 3051SF с WirelessHART™ протокол
Краткое руководство по установке: Многопараметрический преобразователь Rosemount 3051S Многопараметрический преобразователь расходомера Rosemount серии 3051SF
Краткое руководство по установке: Преобразователь давления измерительный 3051S и расходомеры 3051SF|Rosemount
Краткое руководство по установке: Преобразователь давления измерительный 3051S и расходомеры 3051SF|Rosemount
Краткое руководство по установке: Преобразователь давления измерительный 3051S и расходомеры 3051SF|Rosemount
Руководство по эксплуатации: Rosemount серии 3051S Масштабируемые решения для измерения давления, расхода и уровня
Руководство по эксплуатации: Беспроводной датчик Rosemount 3051S Масштабируемые решения для измерения давления, расхода и уровня
Руководство по эксплуатации: Преобразователи давления измерительные 3051S
Руководство по эксплуатации: Преобразователи давления измерительный 3051S|Rosemount
Статья: Emerson объявляет о начале продаж системы электронных выносных сенсоров Rosemount 3051S ERS в России, Автоматизация в промышленности, 09.2011|Rosemount
Статья: Emerson объявляет о начале продаж системы электронных выносных сенсоров Rosemount 3051S ERS в России, №17, 07.2011|Rosemount
Краткое руководство по установке: Многопараметрический преобразователь Rosemount 3051S Многопараметрический преобразователь расходомера Rosemount серии 3051SF
Техническое описание: Выбор и совместимость материалов для преобразователей давления Rosemount
参考手册: Rosemount 3051S 系列 Scalable 压力、流量和液位解决方案
快速安装指南: Rosemount™ 3051S 系列压力变送器和 Rosemount 3051SF 系列流量计
快速安装指南: 快速安装指南: 罗斯蒙特基于HART® 协议具有高级诊断功能的3051S 系列压力变送器, 罗斯蒙特基于HART® 协议具有高级诊断功能的3051SF 系列流量变送器|Rosemount
快速安装指南: 罗斯蒙特 3051S 系列 WirelessHART™ 压力变送器, 罗斯蒙特3051SF 系列 WirelessHART 质量流量变送器|Rosemount
快速安装指南: 罗斯蒙特 3051S 系列压力变送器和罗斯蒙特 3051SF 系列流量变送器采用 HART 协议|Rosemount
案例分享: 化学品制造商利用低压系列压力变送器改善了过程利用率|Rosemount
案例分享: 汽车原始设备制造商借助 Ultra 性能提高空气动力学测试质量|Rosemount
案例分享: 精炼厂利用高精度 Saturn™传感技术提高安全性和工厂利用率|Rosemount
案例分享: 纸浆和造纸厂利用电子远传技术,降低了维护成本|Rosemount
案例分享: 美国大学利用调节型孔板与 MultiVariable™ 技术成功削减了公用设施成本|Rosemount
案例分享: 通过减少在井场消耗的时间,石油生产公司提高了运营效率|Rosemount
案例分享: 通过升级液位设置,雪佛龙菲利普斯化工公司挽回处理罐的生产时间损失。|Rosemount
Consigliato |
Tipo di elemento
|
Staffa di montaggio
|
Tipo di misurazione
|
Pressure Measurement
|
Tipo di prodotto
|
Accessori e ricambi
|
Famiglia
|
Misura della pressione
|
disponibilità
|
|
Tipo di elemento
|
Elettronica
|
Tipo di misurazione
|
Pressure Measurement
|
Tipo di prodotto
|
Accessori e ricambi
|
Famiglia
|
Misura della pressione
|
disponibilità
|
|
Tipo di elemento
|
Coperchio
|
Tipo di misurazione
|
Pressure Measurement
|
Tipo di prodotto
|
Accessori e ricambi
|
Famiglia
|
Misura della pressione
|
disponibilità
|
|
Tipo di elemento
|
Adattatore
|
Tipo di misurazione
|
Pressure Measurement
|
Tipo di prodotto
|
Accessori e ricambi
|
Famiglia
|
Misura della pressione
|
disponibilità
|
|
Tipo di elemento
|
Flangia
|
Tipo di misurazione
|
Pressure Measurement
|
Tipo di prodotto
|
Accessori e ricambi
|
Famiglia
|
Misura della pressione
|
disponibilità
|
|
Tipo di elemento
|
|
Tipo di misurazione
|
Pressure Measurement
|
Tipo di prodotto
|
Accessori e ricambi
|
Famiglia
|
Misura della pressione
|
disponibilità
|
|
Tipo di elemento
|
|
Tipo di misurazione
|
Pressure Measurement
|
Tipo di prodotto
|
Accessori e ricambi
|
Famiglia
|
Misura della pressione
|
disponibilità
|
|
Tipo di elemento
|
Adattatore
|
Tipo di misurazione
|
Pressure Measurement
|
Tipo di prodotto
|
Accessori e ricambi
|
Famiglia
|
Misura della pressione
|
disponibilità
|
|
Tipo di elemento
|
Morsettiera
|
Tipo di misurazione
|
Pressure Measurement
|
Tipo di prodotto
|
Accessori e ricambi
|
Famiglia
|
Misura della pressione
|
disponibilità
|
|
Tipo di elemento
|
Bulloneria
|
Tipo di misurazione
|
Pressure Measurement
|
Tipo di prodotto
|
Accessori e ricambi
|
Famiglia
|
Misura della pressione
|
disponibilità
|
|
Se si seleziona un nuovo paese/regione, i prodotti potrebbero non essere disponibili e gli articoli nel carrello verranno rimossi. Contattaci per ricevere assistenza.
I prodotti inseriti nel carrello potrebbero non essere disponibili nel paese selezionato. In tal caso saranno rimossi dal carrello non appena si preme il pulsante "SELEZIONA" riportato di seguito. Per assistenza nell'acquisto di questo prodotto in un altro paese, contattaci.