Rosemount-Permasense ET310C Corrosion Transmitter

Rosemount™ Wireless Permasense ET310C Corrosion Transmitter

Descrizione del prodotto

Get ongoing visibility of corrosion and erosion trends in real-time with unique ultrasonic sensors that continuously measure pipe thickness. Optimized for use in the chemical industry, the Rosemount ET310C is non-intrusive and battery-powered, allowing for quick and straightforward magnetic installation on any metal. The reliable, accurate wall thickness data delivered via a WirelessHART® network from the Rosemount ET310C to Plantweb™ Insight can help you make better decisions regarding pipe maintenance and replacement.

Temperature Range
May be used on metal with a service temperature up to 160 °C (320 °F)
Communication Protocol
WirelessHART®
Battery Life
9 years (BP20E power module)
Certifications/Approvals
Class 1 Div 1 or Zone 0 hazardous location, see full specs for complete list of certifications
Material compatibility
All metals
Measurement Range
Minimum wall thickness: 2mm (0.08")
Maximum wall thickness: Up to 8mm (0.31")
Applicable pipe diameter
Minimum pipe size: NPS2
Maximum pipe size: NPS8
Performance
Metal loss detection capability better than 10 microns (0.5 mil) in real field conditions
Measurement Frequency
Default - every 12 hours; User configurable down to every hour

Funzionalità

  • Accurately identify corrosion and erosion trends, avoiding unplanned outages and incidents
  • Perform predictive maintenance and extend runtimes, with the confidence of continuous asset integrity data
  • Maximize asset utilisation and production capacity with real-time asset health information at desk.
  • Works on any metal up to 160 °C (320 °F)
  • Easy, intuitive and non-intrusive installation enables simple retrofit deployment to existing assets
  • WirelessHART® technology is secure, cost-effective and delivers >99% data reliability

Documenti e schemi