Nessuna immagine disponibile
Nessuna immagine disponibile
La richiesta è in corso di elaborazione.
Tescom-P-imsa-imst-intellimount-systems

TESCOM™ Anderson Greenwood Instrumentation IMSA/IMST Intellimount Systems Manifold

Descrizione del prodotto

2, 3 and 5 valve manifolds that provide simple and effective installation, calibration and servicing of Coplanar™ style transmitters at pressures to 6000 psig (414 barg)

Funzionalità

  • Compatible with Rosemount® Coplanar™ style pressure transmitter models 3051C, 3051P, 2024 and 3095 Multivariable™.
  • Two-piece modular assembly comprising block-valve module with two isolation valves and instrument module containing equalize and vent valves.
  • Direct mounting to the transmitter, eliminates the need for flange adapters.
  • Modular construction allows independent field installation of the block-valve module, which remains in place during instrument calibration eliminating the need for separate isolation valves.
  • Maximum accuracy achieved by positioning transmitter isolation diaphragms within ½” (13 mm) of the process taps’ axis.
  • Instrument module with large bore passages provides accuracy and improves response time.
  • Modular design allows the instrument module and transmitter to be removed in the field easily while the block valve module remains, facilitating both field service and shop transmitter calibration.
  • Compact design for ease of installation, calibration, maintenance and accessibility for operation in cabinet systems.
  • Transmitter venting by standard vent plugs or ¼” NPT controlled vent outlets captures environmentally sensitive process fluids.

Documenti e schemi