Medição de fundo de poço
Faça a coleta de medições em tempo real para manter a integridade do poço e gerenciar os processos de produção.
Na Emerson, conhecemos o ambiente de fundo de poço e a dinâmica necessária para oferecer soluções de medições altamente estáveis, precisas e exatas. Soluções para os mais severos e mais quentes ambientes de poço profundo. Essas medições são críticas para gerenciar o desempenho do reservatório e a integridade de suas operações.
Operating in the harshest and hottest deep well environments requires reliable and durable technology. Emerson’s measurement solutions are perfectly suited for the toughest Measure While Drilling (MWD), Logging While Drilling (LWD), Wireline and all exploration environments, providing critical, real-time measurements. Our high precision, high pressure and high temperature (HP/HT) technology ensures that you are getting the most accurate and stable information at all times. Make more informed decisions, ensuring the integrity of your operations, with precision solutions from Emerson.
Continuous monitoring of pressures and temperatures is needed to understand the dynamics of the downhole environment. Roxar permanent monitoring solutions offer cost effective, highly stable, accurate and precise measurements suitable for the harshest and hottest deep well environments. These measurements are critical to managing well production, reservoir performance and the integrity of your production operations.