Válvulas borboleta
Mantenha uma produção eficaz e segura em um amplo leque de condições de serviço.
Emerson offers a complete range of butterfly valves from general purpose to severe service models used for isolation and throttling applications. This includes resilient seated valves for long service life and bubble tight shutoff; high performance valves capable of temperatures from cryogenic to 1500°F (815°C) and pressures to ASME CL1500 (PN 260); double flanged valves in sizes up to NPS 120 (DN 3000) and lined valves suitable for highly corrosive liquids, gases and slurries.